??
CAD model selection
Béné Inox 450690-200DE
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 50690 - Butterfly valve with cast iron body and stainless steel butterfly - EPDM gasket (58459) with aluminium pneumatic actuator (50800)
Bill of material
Béné Inox 450690-200DE
REF
Reference
450690-200DE
TYPE
Actionneur
Double effet
MATIERE
Matière joint
EPDM
DN
200 mm
DNP
8" Pouces
L1
60 mm
L2
403 mm
L3
347 mm
L4
151 mm
POIDS
29.80 kg
V
Valve
Preview - Generation
Preview
3D
Dimension
2D