??
CAD model selection
Béné Inox 450714-65B
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50714 - Butterfly valve with cast iron body and stainless steel butterfly - EPDM gasket (58459) with Failsafe IP66 electric actuator (50841)
Bill of material
Béné Inox 450714-65B
REF
Reference
450714-65B
TENSION
15-30V 50/60 Hz et 12-48V DC
MATIERE
Matière joint
EPDM
DN
65 mm
DNP
2"1/2 Inch
L1
45.5 mm
L2
321 mm
L3
151 mm
L4
128 mm
TEMPS
Operating time (90 °)
7 s
POIDS
5.9 kg
V
Valve
Preview - Generation
Preview
3D
Dimension
2D