??
CAD model selection
Béné Inox 450730-65B
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50730 - Butterfly valve with cast iron body and stainless steel butterfly - EPDM gasket (58459) with positioning IP68 electric actuator (50846)
Bill of material
Béné Inox 450730-65B
REF
Reference
450730-65B
TENSION
15-30V 50/60 Hz et 12-48V DC
MATIERE
Matière joint
EPDM
DN
65 mm
DNP
2"1/2 Inch
L1
45.5 mm
L2
346 mm
L3
192 mm
L4
170 mm
L5
X mm
TEMPS
Operating time (90 °)
15 s
POIDS
7.1 kg
V
Valve
Preview - Generation
Preview
3D
Dimension
2D