??
CAD model selection
Béné Inox 450731-50A
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50731 - Butterfly valve with cast iron body and stainless steel butterfly - NBR gasket (58452) with positioning IP68 electric actuator (50846)
Bill of material
Béné Inox 450731-50A
REF
Reference
450731-50A
TENSION
100-230V 50/60 Hz et 100-350V DC
MATIERE
Matière joint
NBR
DN
50 mm
DNP
2" Inch
L1
42.5 mm
L2
340 mm
L3
192 mm
L4
170 mm
L5
X mm
TEMPS
Operating time (90 °)
15 s
POIDS
6.5 kg
V
Valve
Preview - Generation
Preview
3D
Dimension
2D