??
CAD model selection
Béné Inox 950840-20B
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 50840 - 90° Electric actuator - IP66
Bill of material
Béné Inox 950840-20B
REF
Reference
950840-20B
DESIGNATION
Designation
ER20B
COUPLE
20 Nm
TENSION
15V to 30V 50 / 60Hz and 12V to 48V DC
PUISSANCE
15 W
TEMPS
Operating time
12 s
PLATINE
Platine ISO
F03/F05+F04
ENTRAINEMENT
Training (star)
14 mm
L1
136 mm
L2
92 mm
L3
152 mm
POIDS
1.2 kg
Preview - Generation
Preview
3D
Dimension
2D