??
CAD model selection
Béné Inox 450900-10B
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50900 - Electrovalve (NC) with pressure aided drive, BSP threaded - FPM diaphragm - Stainless steel 1.4408
Bill of material
Béné Inox 450900-10B
REF
Reference
450900-10B
TENSION
24V 50/60 Hz
DN
10 mm
DNP
3/8" Pouces
F
3/8" Pouces
L1
66,5 mm
L2
107.0 mm
P
∆P maxi
10 bar
POIDS
0,74 kg
Preview - Generation
Preview
3D
Dimension
2D