??
CAD model selection
Béné Inox 651234-8
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5123 - Unions flat seat (PTFE) - BW / Female - Stainless steel 316L
Bill of material
Béné Inox 651234-8
REF
Reference
651234-8
FORM
Forme
Gaz
MAT
Matière
Inox 316 L
DN
Diamètre nominal
8 mm
D2
8 mm
F
1/4" Pouces
L
32.5 mm
S1
21 mm
S2
17 mm
KG
Poids
0.04 kg
Preview - Generation
Preview
3D
Dimension
2D