??
CAD model selection
Béné Inox 951271-8
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5127 - Gaskets for flat seat unions - PTFE - FKM
Bill of material
Béné Inox 951271-8
REF
Reference
951271-8
FORM
Forme
PTFE
DN
Diamètre nominal
8 mm
DNPOUCES
Diamètre nominal
1/4" Pouces
D1
14 mm
D2
10.0 mm
E
1.5 mm
INFOS
Informations
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D