??
CAD model selection
Béné Inox 451364-40
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5136 - Unions conical seat (casting) Female / Female - Stainless steel 316
Bill of material
Béné Inox 451364-40
REF
Reference
451364-40
MAT
Matière
Inox 316
DN
Diamètre nominal
40 mm
D
42.000 mm
F
1"1/2 Pouces
L
64.0 mm
S1
78.000 mm
S2
55.000 mm
KG
Poids
0.790 kg
INFOS
Informations
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D