??
CAD model selection
Béné Inox 652113-15
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5211 - Welding nipple - Stainless steel 316L
Bill of material
Béné Inox 652113-15
REF
Reference
652113-15
FORM
Forme
Gaz
MAT
Matière
Inox 316 L
DN
Diamètre nominal
15 mm
D1
21.3 mm
D2
16.3 mm
F
1/2" Pouces
L1
25 mm
L2
13 mm
POIDS
0.03 kg
Preview - Generation
Preview
3D
Dimension
2D