??
CAD model selection
Béné Inox 652264-10
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5226 - Male plug - Stainless steel 316 L
Bill of material
Béné Inox 652264-10
REF
Reference
652264-10
FORM
Forme
Gaz cylindrique à portée de joint
MAT
Matière
Inox 316 L
DN
Diamètre nominal
10 mm
F
3/8" Pouces
L1
17 mm
L2
11 mm
S
24 mm
POIDS
0.03 kg
Preview - Generation
Preview
3D
Dimension
2D