??
CAD model selection
Béné Inox 452454-10
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5245 - Female / female 45° elbow (casting) - Stainless steel 316
Bill of material
Béné Inox 452454-10
REF
Reference
452454-10
FORM
Forme
Gaz
MAT
Matière
Inox 316
DN
Diamètre nominal
10 mm
D
22 mm
F
3/8" Pouces
L
19.5 mm
POIDS
0.08 kg
Preview - Generation
Preview
3D
Dimension
2D