??
CAD model selection
Béné Inox 452463-6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5246 - Male / female 90° elbow (casting) - Stainless steel 316
Bill of material
Béné Inox 452463-6
REF
Reference
452463-6
FORM
Forme
Gaz
MAT
Matière
Inox 316
DN
Diamètre nominal
6 mm
D
15 mm
F
1/8" Pouces
L1
26.5 mm
L2
17.5 mm
POIDS
0.03 kg
Preview - Generation
Preview
3D
Dimension
2D