??
CAD model selection
Béné Inox 652473-10
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5247 - Male / male long radius 90° elbow - Stainless steel 316L
Bill of material
Béné Inox 652473-10
REF
Reference
652473-10
FORM
Forme
Gaz
MAT
Matière
Inox 316 L
DN
Diamètre nominal
10 mm
D
12 mm
F
3/8" Pouces
L
70 mm
POIDS
0.09 kg
Preview - Generation
Preview
3D
Dimension
2D