??
CAD model selection
Béné Inox 652621-20
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5262 - BW hose nipple - Stainless steel 316L
Bill of material
Béné Inox 652621-20
REF
Reference
652621-20
MAT
Matière
Inox 316 L
DN
Diamètre nominal
20 mm
D1
26.1 mm
D2
21.9 mm
D3
26.7 mm
L1
60 mm
L2
32 mm
POIDS
0.09 kg
Preview - Generation
Preview
3D
Dimension
2D