??
CAD model selection
Béné Inox 652637-15
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5263 - Double hose nipple - Stainless steel 316L
Bill of material
Béné Inox 652637-15
REF
Reference
652637-15
MAT
Matière
Inox 316 L
DN
Diamètre nominal
15 mm
D1
21.3 mm
D2
16.3 mm
L1
55 mm
L2
21 mm
POIDS
0.04 kg
Preview - Generation
Preview
3D
Dimension
2D