??
CAD model selection
Béné Inox 452643-2512
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5264 - Hexagon male hose nipple (casting) - Stainless steel 316
Bill of material
Béné Inox 452643-2512
REF
Reference
452643-2512
MAT
Matière
Inox 316 L
DN
Diamètre nominal
25 mm
D1
12.7 mm
D2
8.0 mm
F
1" Pouces
L1
71 mm
L2
40 mm
S
39 mm
POIDS
0.24 kg
Preview - Generation
Preview
3D
Dimension
2D