??
CAD model selection
Béné Inox 452753-1520
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5275 - Male / female bearing swivel union - Stainless steel 316
Bill of material
Béné Inox 452753-1520
REF
Reference
452753-1520
MAT
Material
Inox 316
DES
Designation
1/2" M x 3/4" F - passage 12 mm
D
14 mm
F1
pouces
1/2"
F2
pouces
3/4"
L1
50 mm
L2
15 mm
L3
15 mm
S1
30 mm
S2
30 mm
POIDS
0.14 kg
Preview - Generation
Preview
3D
Dimension
2D