??
CAD model selection
Béné Inox 653175-6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5317 - Male hexagonal cap NPT - Stainless steel 316L
Bill of material
Béné Inox 653175-6
REF
Reference
653175-6
MAT
Matière
Inox 316 L
DN
Diamètre nominal
6 mm
F
1/8" pouces
L
16 mm
S
11 mm
KG
Poids
0.010 kg
Preview - Generation
Preview
3D
Dimension
2D