??
CAD model selection
Béné Inox 653225-50
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5322 - 90° male / female elbow NPT - Stainless steel 316L
Bill of material
Béné Inox 653225-50
REF
Reference
653225-50
MAT
Matière
Inox 316 L
DN
Diamètre nominal
50 mm
D
84 mm
F
2" pouces
L1
84 mm
L2
64 mm
KG
Poids
3.800 kg
Preview - Generation
Preview
3D
Dimension
2D