??
CAD model selection
Béné Inox 653411-8
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5341 - Coupling SW - Stainless steel 316L
Bill of material
Béné Inox 653411-8
REF
Reference
653411-8
MAT
Matière
Inox 316 L
DN
Diamètre nominal
8 mm
D
1/4" pouces
D1
22 mm
D2
14.3 mm
L1
28 mm
L2
10 mm
KG
Poids
0.055 kg
Preview - Generation
Preview
3D
Dimension
2D