??
CAD model selection
Béné Inox 653421-50
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5342 - Half coupling SW - Stainless steel 316L
Bill of material
Béné Inox 653421-50
REF
Reference
653421-50
MAT
Matière
Inox 316 L
DN
Diamètre nominal
50 mm
D
2" pouces
D1
75 mm
D2
61.4 mm
L1
57 mm
L2
16 mm
KG
Poids
0.93 kg
Preview - Generation
Preview
3D
Dimension
2D