??
CAD model selection
Béné Inox 653431-86
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5343 - Reducing coupling SW - Stainless steel 316L
Bill of material
Béné Inox 653431-86
REF
Reference
653431-86
MAT
Matière
Inox 316 L
DN
Diamètre nominal
8-6
D
1/4" - 1/8" pouces
D1
22 mm
D2
14.3 mm
D3
10.9 mm
L1
28 mm
L2
10 mm
L3
10 mm
KG
Poids
0.110 kg
Preview - Generation
Preview
3D
Dimension
2D