??
CAD model selection
Béné Inox 653491-32
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5349 - Tee SW - Stainless steel 316L
Bill of material
Béné Inox 653491-32
REF
Reference
653491-32
MAT
Matière
Inox 316 L
DN
Diamètre nominal
32 mm
D
1"1/4 pouces
D1
55 mm
D2
42.9 mm
L1
43 mm
L2
13 mm
KG
Poids
0.980 kg
Preview - Generation
Preview
3D
Dimension
2D