??
CAD model selection
Béné Inox 454156-88
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5415 - Male straight union - Stainless steel 316 Ti - DIN 2353
Bill of material
Béné Inox 454156-88
REF
Reference
454156-88
FORM
Form
BSPP
SERIE
L
PN
315 bar
D
8 mm
F
1/4" pouces
L1
35.0 mm
L2
22.0 mm
S1
17 mm
S2
19.0 mm
POIDS
0.05 kg
Preview - Generation
Preview
3D
Dimension
2D