??
CAD model selection
Béné Inox 454283-3032
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5428 - Orientable male union with FKM O-ring - DIN 2353 - Stainless steel 316 Ti
Bill of material
Béné Inox 454283-3032
REF
Reference
454283-3032
SERIE
S
PN
400 bar
D1
30 mm
D2
22 mm
D3
49.9 mm
F
1"1/4 pouces
L
68.0 mm
S1
50 mm
S2
50 mm
POIDS
0.67 kg
Preview - Generation
Preview
3D
Dimension
2D