??
CAD model selection
Béné Inox 455163-65
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5516 - BSPT threaded male adapter - Stainless steel 316 - Aluminium
Bill of material
Béné Inox 455163-65
REF
Reference
455163-65
MAT
Material
Inox 316
DN
Nominal diameter
65 mm
DNP
2''1/2 pouces
D1
75.8 mm
D2
58.5 mm
F
2''1/2 pouces
L1
85 mm
L2
49 mm
L3
31 mm
S
81 mm
POIDS
1,05 kg
Preview - Generation
Preview
3D
Dimension
2D