??
CAD model selection
Béné Inox 356172-702
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5617 - Metric bend 1,5D 90° - Stainless steel 1.4307 - 1.4404
Bill of material
Béné Inox 356172-702
REF
Reference
356172-702
MAT
Matière
Inox 1.4307
D
70.0 mm
R
95 mm
E
2.0 mm
POIDS
0.50 kg
Preview - Generation
Preview
3D
Dimension
2D