??
CAD model selection
Béné Inox 356292-882
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5629 - Pressed ISO collar, thickness 2 mm - type 33 - Stainless steel 1.4307 - 1.4404
Bill of material
Béné Inox 356292-882
REF
Reference
356292-882
MAT
Matière
Inox 1.4307
DN
80 mm
DNP
3" pouces
D1
88.9 mm
D2
139 mm
E
2 mm
L
12 mm
POIDS
0.19 kg
Preview - Generation
Preview
3D
Dimension
2D