??
CAD model selection
Béné Inox 857112-65
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5711a - Lapped flange (pressed) - Bichromated steel A37
Bill of material
Béné Inox 857112-65
REF
Reference
857112-65
MAT
Matière
Acier zingué bichromaté
DN
Diamètre nominal
65
PN
PN10/16 bar
DTUBE
Ø tube
76.1 mm
D1
185 mm
D2
145 mm
NBXD3
Perçage nb x D3
4x17.5 mm
D4
81 mm
E
4 mm
L
21.0 mm
KG
0.95 kg
Preview - Generation
Preview
3D
Dimension
2D