??
CAD model selection
Béné Inox 357212-40
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5721 - Welding neck flange - Type 11B -Schedule 40S - Stainless steel 1.4307 - 1.4404
Bill of material
Béné Inox 357212-40
REF
Reference
357212-40
MAT
Matière
Inox 1.4307
DN
Diamètre nominal
40
PN
PN10/40 bar
D1
150 mm
D2
110 mm
NBXD3
nb x D3
4x18 mm
D4
48.3 mm
D5
40.9 mm
D6
88 mm
L1
45 mm
L2
18 mm
L3
3 mm
POIDS
2.25 kg
Preview - Generation
Preview
3D
Dimension
2D