??
CAD model selection
Béné Inox 458423-80V
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 58423V - Butterfly valve with locating holes and handweel gear reducer - CF8M stainless steel body and butterfly - FKM gasket
Bill of material
Béné Inox 458423-80V
REF
Reference
458423-80V
MATIERE
Joint material
FKM
DN
80 mm
DNP
3" pouces
PN
16 bar
D1
77 mm
D2
100 mm
L1
46 mm
L2
216 mm
L3
105 mm
POIDS
4,7 Kg
V
Valve
Preview - Generation
Preview
3D
Dimension
2D