??
CAD model selection
Béné Inox 359112-20
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5911 - ANSI Sch 10S LR 90° elbow welded - Stainless steel 304L - 316L
Bill of material
Béné Inox 359112-20
REF
Reference
359112-20
MAT
Matière
Inox 304 L
DN
Diamètre nominal
20 mm
DNP
3/4" pouces
D
26.7 mm
E
Epaisseur
2.11 mm
R
Rayon
38.1 mm
POIDS
0.07 kg
Preview - Generation
Preview
3D
Dimension
2D