??
CAD model selection
Béné Inox 359122-50
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5912 - ANSI Sch 40S LR 90° elbow welded - Stainless steel 304L - 316L
Bill of material
Béné Inox 359122-50
REF
Reference
359122-50
MAT
Matière
Inox 304 L
DN
Diamètre nominal
50 mm
DNP
2" pouces
D
60.3 mm
E
Epaisseur
3.91 mm
R
Rayon
76.2 mm
POIDS
0.71 kg
Preview - Generation
Preview
3D
Dimension
2D