??
CAD model selection
Béné Inox 659182-50
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5918 - ANSI Sch 10S SR 90° elbow seamless - Stainless steel 304L - 316L
Bill of material
Béné Inox 659182-50
REF
Référence
659182-50
MAT
Matière
Inox 316 L
DN
Diamètre nominal
50 mm
DNP
2" pouces
D
60.3 mm
E
Epaisseur
2.77 mm
R
Rayon
50.8 mm
POIDS
0.33 kg
Preview - Generation
Preview
3D
Dimension
2D