??
CAD model selection
Béné Inox 359232-25
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5923 - ANSI Sch 10S 45° elbow seamless - Stainless steel 304L - 316L
Bill of material
Béné Inox 359232-25
REF
Référence
359232-25
MAT
Matière
304L
DN
Diamètre nominal
25
DNP
1"
D
33.4 mm
E
2.77 mm
R
38.1 mm
POIDS
0.07 kg
Preview - Generation
Preview
3D
Dimension
2D