??
CAD model selection
Béné Inox 659242-15
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5924 - ANSI Sch 40S 45° elbow seamless - Stainless steel 304L - 316L
Bill of material
Béné Inox 659242-15
REF
Référence
659242-15
MAT
Matière
316L
DN
Diamètre nominal
15
DNP
1/2"
D
21.3 mm
E
2.77 mm
R
38.1 mm
POIDS
0.04 kg
Preview - Generation
Preview
3D
Dimension
2D