??
CAD model selection
Béné Inox 659472-15
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5947 - ANSI Sch 40S cap - Stainless steel 304L - 316L
Bill of material
Béné Inox 659472-15
REF
Reference
659472-15
MAT
Matière
Inox 316 L
DN
Diamètre nominal
15
DNP
1/2" pouces
D
21.3 mm
E
2.77 mm
L
25.4 mm
POIDS
0.04 kg
Preview - Generation
Preview
3D
Dimension
2D