??
CAD model selection
Béné Inox 659482-25
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5948 - ANSI Sch 80S cap - Stainless steel 304L - 316L
Bill of material
Béné Inox 659482-25
REF
Référence
659482-25
MAT
Matière
Inox 316 L
DN
Diamètre nominal
25
DNP
1" pouces
D
33.4 mm
E
4.55 mm
L
38.1 mm
POIDS
0.17 kg
Preview - Generation
Preview
3D
Dimension
2D