??
CAD model selection
Béné Inox 359612-80
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5961 - Class 150 blind flange - Stainless steel 304L - 316L
Bill of material
Béné Inox 359612-80
REF
Reference
359612-80
MAT
Matière
Inox 304 L
DNP
3" pouces
D1
190.5 mm
D2
152.4 mm
NBXD3
4x19.0 mm
D4
127.0 mm
L
22.3 mm
POIDS
4.90 kg
Preview - Generation
Preview
3D
Dimension
2D