??
CAD model selection
Béné Inox 659632-80
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5963 - Class 150 lap-joint flange - Stainless steel 304L - 316L
Bill of material
Béné Inox 659632-80
REF
Reference
659632-80
MAT
Matière
Inox 316 L
DNP
3" pouces
D1
190.5 mm
D2
152.4 mm
NBXD3
4x19 mm
D4
108.0 mm
D5
91.4 mm
L1
30.2 mm
L2
23.9 mm
POIDS
4.0 kg
Preview - Generation
Preview
3D
Dimension
2D