??
CAD model selection
Béné Inox 659642-15
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5964 - Class 300 lap-joint flange - Stainless steel 304L - 316L
Bill of material
Béné Inox 659642-15
REF
Référence
659642-15
MAT
Matière
Inox 316 L
DNP
1/2" pouces
D1
95.3 mm
D2
66.6 mm
NBXD3
4x15.9 mm
D4
38.1 mm
D5
22.9 mm
L1
22.3 mm
L2
14.3 mm
POIDS
0.70 kg
Preview - Generation
Preview
3D
Dimension
2D