??
CAD model selection
Béné Inox 359652-40
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5965 - Class 150 slip-on flange - Stainless steel 304L - 316L
Bill of material
Béné Inox 359652-40
REF
Reference
359652-40
MAT
Matière
Inox 304 L
DNP
1"1/2 pouces
D1
127.0 mm
D2
98.4 mm
NBXD3
4x15.9 mm
D4
65 mm
D5
49.5 mm
D6
73.0 mm
L1
20.8 mm
L2
15.9 mm
POIDS
1.40 kg
Preview - Generation
Preview
3D
Dimension
2D