??
CAD model selection
Béné Inox 659662-80
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5966 - Class 300 slip-on flange - Stainless steel 316L
Bill of material
Béné Inox 659662-80
REF
Référence
659662-80
MAT
Matière
Inox 316 L
DNP
3" pouces
D1
209.6 mm
D2
168.1 mm
NBXD3
8x22.2 mm
D4
117.3 mm
D5
90.7 mm
D6
127.0 mm
L2
26.9 mm
L1
41.3 mm
POIDS
5.80 kg
X
0
Preview - Generation
Preview
3D
Dimension
2D