??
CAD model selection
Béné Inox 659702-25
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5970 - Class 600 welding neck flange Sch 80S - Stainless steel 304L - 316L
Bill of material
Béné Inox 659702-25
REF
Référence
659702-25
MAT
Matière
Inox 316 L
DNP
Diamètre nominal
1" pouces
D1
124.0 mm
D2
88.9 mm
NBXD3
Perçage nxO
4x19.0 mm
D4
33.4 mm
D5
24.3 mm
D6
50.8 mm
L1
61.9 mm
L2
17.5 mm
POIDS
1.88 kg
Preview - Generation
Preview
3D
Dimension
2D