??
CAD model selection
Béné Inox 661126-51
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61126 - Welding hose shank - Stainless steel 316L
Bill of material
Béné Inox 661126-51
REF
Reference
661126-51
MAT
Matière
Inox 316 L
DN
Diamètre nominal
51 mm
DNP
Diamètre nominal
2" Pouces
D1
51.0 mm
D2
48.5 mm
L1
80 mm
L2
54 mm
POIDS
0 kg
Preview - Generation
Preview
3D
Dimension
2D