??
CAD model selection
Béné Inox 661128-76
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61128 - Adapter SMS male to BSPP male - Stainless steel 316L
Bill of material
Béné Inox 661128-76
REF
Reference
661128-76
MAT
Matière
Inox 316 L
DN
Diamètre nominal
76 mm
DNP
Diamètre nominal
3" Pouces
D
72 mm
F1
98x1/6" mm
F2
3" pouces
L1
71 mm
L2
32 mm
S
80 mm
POIDS
1 kg
Preview - Generation
Preview
3D
Dimension
2D