??
CAD model selection
Béné Inox 261133-76
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61133 - Expanding male part - Stainless steel 304
Bill of material
Béné Inox 261133-76
REF
Reference
261133-76
MAT
Matière
Inox 304
DN
Diamètre nominal
76 mm
DNP
Diamètre nominal
3" Pouces
D
76.3 mm
F
98x1/6" mm
L
35 mm
POIDS
0 kg
Preview - Generation
Preview
3D
Dimension
2D