??
CAD model selection
Béné Inox 661210-63
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61210 - 45° bend - Stainless steel 304 - 316L
Bill of material
Béné Inox 661210-63
REF
Référence
661210-63
MAT
Matière
Inox 316 L
DN
Diamètre nominal
63
DNP
Diamètre nominal
2"1/2 Pouces
D
63.5 mm
E
1.50 mm
R
90 mm
POIDS
0.160 kg
Preview - Generation
Preview
3D
Dimension
2D