??
CAD model selection
Béné Inox 661211-38
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61211 - 90° bend, radius 1,5D - Stainless steel 304 - 316L
Bill of material
Béné Inox 661211-38
REF
Reference
661211-38
MAT
Matière
Inox 316 L
DN
Diamètre nominal
38
DNP
Diamètre nominal
1"1/2 Pouces
D
38.0 mm
E
1.20 mm
R
52 mm
POIDS
0.095 kg
Preview - Generation
Preview
3D
Dimension
2D